IESNA:LM-63-2002
[TEST]P1380076
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6B-830-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 219W 80CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (156) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28790.0
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
4293.7 4493.0 4769.4 4795.1 4820.8 4763.0 4563.7 4293.7 4268.0 4486.6 4788.7 5219.3 5817.1 6492.0 7218.4 7874.0 8433.2 8947.5 
9577.4 10194.4 10772.9 10933.6 10406.6 9487.4 7449.8 3991.6 2506.8 1831.9 1362.7 996.3 700.6 527.1 385.7 205.7 64.3 12.9 0.0 
4293.7 4563.7 4769.4 4846.5 4865.8 4814.4 4608.7 4319.5 4293.7 4512.3 4840.1 5212.9 5849.3 6479.2 7205.5 7931.9 8536.1 9018.2 
9654.5 10271.6 10843.6 11023.6 10560.8 9513.1 7314.8 4004.5 2603.2 1857.6 1375.5 1002.7 713.5 533.5 404.9 231.4 64.3 12.9 0.0 
4293.7 4563.7 4782.3 4878.7 4865.8 4833.7 4685.8 4448.0 4332.3 4512.3 4782.3 5161.5 5733.6 6337.8 7160.5 8066.8 8664.6 9005.3 
9622.4 10252.3 10882.2 11287.2 11126.5 10175.2 8388.2 4891.5 3104.6 2281.9 1677.6 1163.4 829.2 610.6 443.5 295.7 70.7 12.9 0.0 
4293.7 4531.6 4750.1 4878.7 4917.2 4936.5 4840.1 4647.3 4480.2 4531.6 4737.3 5026.5 5450.7 6067.8 6697.7 7321.2 7989.7 8593.9 
9230.3 9892.3 10657.2 11370.7 11550.7 11036.5 9847.3 6704.2 3908.1 2866.8 2159.7 1587.7 1099.1 777.8 488.5 295.7 90.0 12.9 0.0 
4293.7 4518.7 4769.4 4917.2 5000.8 5052.2 5045.8 4930.1 4808.0 4737.3 4808.0 5007.2 5322.2 5752.9 6286.4 6884.1 7443.4 8124.7 
8761.0 9442.4 10265.1 11197.2 12064.9 12257.8 11563.6 9577.4 5797.8 3323.2 2423.3 1909.0 1285.6 874.2 584.9 340.7 135.0 19.3 0.0 
4293.7 4512.3 4743.7 4923.7 5065.1 5174.4 5232.2 5245.1 5200.1 5161.5 5187.2 5264.3 5437.9 5720.7 6112.8 6627.0 7224.8 7880.4 
8542.5 9262.4 10072.3 10965.8 12090.6 13350.5 13851.8 13363.3 10618.7 6228.5 2918.2 1735.5 1208.4 790.6 507.8 302.1 135.0 25.7 0.0 
4293.7 4467.3 4679.4 4891.5 5084.4 5264.3 5405.8 5547.2 5637.2 5727.1 5778.6 5920.0 6112.8 6292.8 6582.0 6954.8 7449.8 8073.3 
8889.6 9738.1 10567.3 11325.7 12116.3 13479.0 15651.6 17515.7 17631.4 14192.5 9043.9 4248.8 1619.8 912.7 514.2 270.0 135.0 38.6 
0.0 
4293.7 4415.9 4615.1 4820.8 5058.7 5277.2 5502.2 5733.6 5997.1 6279.9 6601.3 6852.0 7057.7 7276.2 7526.9 7944.7 8626.1 
9333.1 10162.3 11139.3 12058.5 12939.1 13794.0 14790.3 16333.0 18634.1 21693.7 21732.3 18807.7 13549.7 8471.8 3959.5 1112.0 
494.9 167.1 51.4 0.0 
4293.7 4396.6 4538.0 4724.4 4904.4 5180.8 5392.9 5707.9 6067.8 6440.6 6916.3 7372.7 7854.7 8407.5 9050.3 9873.1 10753.7 
11891.4 12971.2 14012.5 15021.7 15889.4 16647.9 17387.1 18306.3 19649.7 21777.3 23313.5 22516.5 19553.3 14038.2 5013.7 1208.4 
520.6 173.5 57.8 0.0 
4293.7 4364.5 4480.2 4634.4 4840.1 5065.1 5309.3 5598.6 5900.7 6299.2 6742.7 7192.7 7706.9 8221.1 8896.0 9648.1 10618.7 
11795.0 12984.1 14186.1 15413.8 16474.4 17432.1 18364.1 19489.0 20948.1 23069.3 24560.5 23133.5 20652.4 13916.1 4525.1 1060.6 
488.5 173.5 64.3 0.0 
4293.7 4345.2 4454.4 4589.4 4750.1 4930.1 5122.9 5380.0 5630.7 5952.1 6312.1 6684.9 7038.4 7481.9 8002.6 8632.5 9391.0 10323.0 
11203.6 12161.3 13074.1 13954.7 14758.2 15555.2 16512.9 17933.5 19714.0 20472.4 18576.3 16712.2 11672.8 3683.1 951.3 424.2 
147.8 64.3 0.0 
4293.7 4332.3 4415.9 4499.4 4640.8 4750.1 4904.4 5084.4 5309.3 5527.9 5752.9 5997.1 6254.2 6466.3 6787.7 7102.7 7591.2 8124.7 
8735.3 9371.7 9873.1 10470.8 11100.8 11730.7 12694.8 13941.8 15715.9 16056.6 13974.0 12405.6 8941.0 3316.7 797.0 347.1 
128.6 57.8 0.0 
4293.7 4287.3 4345.2 4403.0 4486.6 4583.0 4653.7 4737.3 4808.0 4872.2 4936.5 4943.0 4878.7 4782.3 4647.3 4531.6 4460.9 4454.4 4544.4 
4763.0 5065.1 5367.2 5682.1 6080.7 6652.7 7604.1 8510.4 7604.1 5431.5 4666.6 3496.7 1459.1 514.2 250.7 109.3 57.8 0.0 
4293.7 4242.3 4203.8 4190.9 4171.6 4120.2 4017.4 3863.1 3689.5 3464.6 3258.9 3053.2 2886.1 2763.9 2641.8 2590.4 2526.1 2500.4 2500.4 
2513.3 2551.8 2526.1 2423.3 2249.7 1999.0 1671.2 1369.1 1137.7 957.7 803.5 649.2 482.1 353.5 231.4 109.3 45.0 0.0 
4293.7 4165.2 4068.8 3953.1 3831.0 3676.7 3496.7 3329.6 3168.9 3053.2 2963.2 2892.5 2828.2 2751.1 2699.7 2635.4 2590.4 2545.4 2481.1 
2391.1 2275.4 2134.0 1941.2 1774.1 1600.5 1439.8 1285.6 1124.9 970.6 829.2 681.3 514.2 347.1 231.4 115.7 38.6 0.0 
4293.7 4126.6 3946.7 3779.5 3586.7 3438.9 3323.2 3226.7 3162.5 3091.8 3040.3 2982.5 2918.2 2847.5 2783.2 2712.5 2654.7 2590.4 2506.8 
2384.7 2249.7 2101.9 1966.9 1870.5 1774.1 1639.1 1465.5 1272.7 1112.0 932.0 752.0 565.6 398.5 244.3 115.7 32.1 0.0 
4293.7 4068.8 3837.4 3644.5 3471.0 3374.6 3323.2 3284.6 3284.6 3246.0 3194.6 3117.5 3027.5 2943.9 2828.2 2751.1 2661.1 2577.5 2468.3 
2371.8 2294.7 2217.6 2121.2 2063.3 1941.2 1793.3 1613.4 1439.8 1259.8 1067.0 829.2 674.9 507.8 334.2 154.3 32.1 0.0 
4293.7 4017.4 3753.8 3528.8 3419.6 3381.0 3387.4 3419.6 3400.3 3355.3 3284.6 3168.9 3066.0 2943.9 2841.1 2712.5 2590.4 2474.7 2410.4 
2346.1 2249.7 2172.6 2108.3 2011.9 1857.6 1786.9 1690.5 1587.7 1420.5 1163.4 1009.2 816.3 649.2 430.7 231.4 38.6 0.0 
4293.7 3991.6 3689.5 3490.3 3406.7 3413.1 3458.1 3490.3 3503.1 3464.6 3329.6 3181.7 3027.5 2873.2 2738.2 2609.7 2513.3 2474.7 2397.6 
2301.1 2172.6 2063.3 1986.2 1864.1 1812.6 1735.5 1645.5 1555.5 1343.4 1189.1 1054.2 912.7 719.9 507.8 270.0 25.7 0.0 
4293.7 3972.4 3651.0 3477.4 3413.1 3464.6 3509.6 3580.3 3573.8 3496.7 3336.0 3156.0 2937.5 2738.2 2590.4 2513.3 2526.1 2494.0 2352.6 
2166.2 2018.3 1947.6 1844.8 1767.6 1709.8 1645.5 1555.5 1414.1 1227.7 1105.6 977.0 854.9 662.1 494.9 244.3 19.3 0.0 
4293.7 3965.9 3618.8 3445.3 3419.6 3458.1 3541.7 3599.6 3593.1 3516.0 3323.2 3066.0 2808.9 2609.7 2468.3 2410.4 2468.3 2384.7 2191.9 
2031.2 1889.8 1870.5 1741.9 1696.9 1651.9 1581.2 1484.8 1324.1 1176.3 1060.6 932.0 887.0 629.9 411.4 212.1 12.9 0.0 
4293.7 3965.9 3618.8 3426.0 3419.6 3445.3 3522.4 3586.7 3606.0 3522.4 3323.2 3040.3 2796.1 2603.2 2455.4 2410.4 2461.8 2359.0 2185.4 
2011.9 1870.5 1851.2 1729.1 1684.1 1619.8 1561.9 1478.4 1311.3 1169.9 1041.3 899.9 797.0 546.4 392.1 205.7 12.9 0.0 
